WMC Sealed High Capacity Stainless Steel Mini Load Cell

Environmentally Sealed Rod End

QuickShip48 Product
  • The WMC is Interface’s smallest T&C load cell.
  • Proprietary Interface temperature compensated strain gages
  • Tension and compression
  • Small Size
  • Environmentally sealed
  • Submersible

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Product Downloads

  • Datasheet
  • Installation Manual
  • WMC 1Klbf STP File
  • WMC 4.5KN STP File
  • WMC 2K-3Klbf STP File
  • WMC 9K-13KNSTP File
  • WMC 5Klbf STP File
  • WMC 22KN STP File
  • WMC 7.5K-10Klbf STP File
  • WMC 33K-45KN STP File
  • WMC 250-1K lbf Drawing
  • WMC 2K-3K lbf Drawing
  • WMC 5K lbf Drawing
  • WMC 7.5K-10K lbf Drawing

Interface Model WMC Stainless Steel Mini Load Cell is excellent for industrial applications because of its stainless steel, sealed, environmentally protected construction alon. This product is available in capacities ranging from 1K lbf to 10K lbf (5 kN to 45 kN). Contains Proprietary Interface temperature compensated strain gages. Submersible versions of this product are available as well.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.