SSB Sealed Beam Load Cell

Shear Beam-Type

QuickShip48 Product
  • Environmentally sealed version of MB mini beam
  • Proprietary Interface temperature compensated strain gages
  • 0.01% nonrepeatability
  • 150% compression overload protection
  • 0.0008%/°F temp. effect on output
  • Compact size
  • 10 ft integral cable included

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet

Specifications


* Metric dimensions and capacities are provided for conversion only. Standard product will be sold in lbf and US dimensions. Metric capacities available upon special request and at an additional cost.

Dimensions


* Metric dimensions and capacities are provided for conversion only. Standard product will be sold in lbf and US dimensions. Metric capacities available upon special request and at an additional cost.

Model SSB is a highly accurate beam-type load cell for general purpose applications. This product is available in capacities ranging from 50 to 10,000 lbf (222.4 N to 44.48 kN).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.