SPI Low Capacity Platform Scale Load Cell
Single Point Platform-Type
- The SPI is designed to be used as a scale and is compensated for off center loads.
- Proprietary Interface temperature compensated strain gages
- 0.01% non-repeatability
- Environmentally sealed
- 0.0008%/°F temp. effect on output
Specifications
* Metric dimensions and capacities are provided for conversion only. Standard product will be sold in lbf and US dimensions. Metric capacities available upon special request and at an additional cost.
Dimensions
* Metric dimensions and capacities are provided for conversion only. Standard product will be sold in lbf and US dimensions. Metric capacities available upon special request and at an additional cost.
Model SPI is designed to be a high precision platform load cell. This product is compensated for off center loading and available in capacities ranging from 3 to 15 lbf (13.34 to 66.72 N).
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.