SMTM Micro S-Type Load Cell
Overload Protected Micro S-Type

- Capacity 5, 25, 50 lbf (20, 100, 200N)
- Can be used in tension and compression
- Micro sized 3/4” x 3/4” x 1/4”
- Excellent temperature compensation (0.005%/°F Temp Effect on Output)
- Overload protected
Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.
Order NowModel SMTM is the miniature overload protected S-type load cell and great to use where size is a constraint. This product is available in capacities ranging from 5 to 50 lbf (20 to 200 N).
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.