SML Low Height S-type Load Cell
S-type Low Height

- Proprietary Interface temperature compensated strain gages
- From 3/4″ high
- Performance to 0.05%
- Low extraneous load sensitivity
- Tension only
Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.
Order NowProduct Downloads
- Data Sheet
- SML 5-10lbf STP File
- SML 22-45N STP File
- SML 25-100lbf STP File
- SML 110-450N STP File
- SML 200-1Klbf STP File
- SML 900-4.5KN STP File
- SML 2Klbf STP File
- SML 9KN STP File
- SML 5-10 lbf Drawing
- SML 25-100 lbf Drawing
- SML 200-1K lbf Drawing
- SML 2K lbf / 9K N Drawing
- SML 22-45N Drawing
- SML 110-450N Drawing
- SML 900-4.5KN Drawing
Model SML is a low height load cell with good performance. This product is available in capacities ranging from 5 to 2000 lbf (22 N to 9 kN).
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.