SMA Mini S-Type Load Cell

Small Sized S-Type

  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.05%
  • Small compact design
  • Tension and compression

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet

Model SMA is the miniature S-type load cell and great to use where size is a constraint. This product is available in capacities ranging from 15 to 200 lbf (60 to 900 N).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.