MBP Overload Protected Mini Beam Load Cell

Overload Protected Beam-Type

  • Same as MB mini beam with internal overload protection.
  • Proprietary Interface temperature compensated strain gages
  • 10x overload protection
  • Low height – 1in max
  • 0.0008%F temp. effect on output
  • 5′ Integral Cable (custom lengths available upon request)
  • NIST Traceable Calibration Certificate

 

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • MBP 2.5-10lbf STP File
  • MBP 5-100N STP File
  • MBP Drawing

Model MBP series load cells provide a similar performance to Model MB series with the added safeguard of internal overload protection. This patented overload protection is accomplished via hard stops that are EDM machined into the load cell flexure. This provides a greater overload protection (2.5-10lbf ±1000% of full scale capacity, 100 N ±500% of full scale capacity), giving the user added protection in more severe applications.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.