MBI Overload Protected Mini Beam Load Cell

Fatigue-Rated Beam-Type

  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.03%
  • Low height – 1in max
  • ±0.0008% /˚F – max temperature effect on output
  • 10x overload protection

 

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • MBI 2-10lbf STP File
  • MBI 10-50N STP File
  • MBI Drawing

Model MBI Overload Protected Mini Beam Load Cell has better resistance to off axis loads then other similar load cells and is fatigue rated. This product is available is capacities from 2 to 10 lbf (10 to 50 N).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.