MB Miniature Beam Load Cell

Low Capacity Miniature Beam

QuickShip48 Product
  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.03%
  • Low height – 0.99 in (25.1 mm)
  • Eccentric load compensated
  • ±0.0008% /˚F – max temperature effect on output
  • Low deflection

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.

Order Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Installation Manual
  • MB 5-10lbf STP File
  • MB 25lbf STP File
  • MB 50lbf STP File
  • MB 150lbf STP File
  • MB 250lbf STP File
  • MB 5-150 lbf Drawing
  • MB 250 lbf Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model MB is a miniature beam load cell used in medical test machine and a variety of low capacity applications. Performance on this product is +/- 0.03% FS and available capacities are 5 to 250 lbf (22.2 N to 1.11 kN).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.