LWCF Clamping Force Load Cell

Bolt Clamping Force - Thru-hole

  • Capacities from 15 kN to 1500 kN (3.4K to 337.2K lbf)
  • Ideal for determining bolt preload
  • Low height and robust design

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • LWCF 15kN STP File
  • LWCF 30kN STP File
  • LWCF 60kN STP File
  • LWCF 80kN STP File
  • LWCF 120kN STP File
  • LWCF 160kN STP File
  • LWCF 350kN STP File
  • LWCF 500kN STP File
  • LWCF 600kN STP File
  • LWCF 720kN STP File
  • LWCF 1KkN STP File
  • LWCF 1.2KkN STP File
  • LWCF 1.5KkN STP File
  • LWCF 15kN Drawing
  • LWCF 30kN Drawing
  • LWCF 60kN Drawing
  • LWCF 80kN Drawing
  • LWCF 120kN Drawing
  • LWCF 160kN Drawing
  • LWCF 350kN Drawing
  • LWCF 500kN Drawing
  • LWCF 600kN Drawing
  • LWCF 720kN Drawing
  • LWCF 1000kN Drawing
  • LWCF 1200kN Drawing
  • LWCF 1500kN Drawing

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Model LWCF Clamping Force Load Cell is designed specifically to test clamping force for bolt testing. This product is constructed from stainless steel and is available in capacities ranging from 15 kN to 1500 kN (3.4K to 337.2K lbf).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.