LW General Purpose Load Washer Load Cell

Stainless Steel Thru-hole

  • Wide selection of OD, ID, and height (a low as 0.25″) in various combinations
  • Stainless steel construction

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Installation Manual

Specifications


* Metric dimensions provided for conversion only. Standard product will be sold in lbf-in and US dimensions.

Dimensions


* Metric dimensions provided for conversion only. Standard product will be sold in lbf-in and US dimensions.

Model LW is a stainless steel load washer or through hole load cell typically used for measuring tension on fasteners. This product is available in capacities ranging from 5 lbf to 100K lbf (22.2N to 444.82 kN).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.