WTSTL Wireless Tension Link Load Cell

Wireless Tension Link-Type

  • Capacities from 11K lbf to 220K lbf (5 to 100 metric tons)
  • IP67 Environmental Protection
  • Stainless Steel Construction
  • Simple installation and operation
  • Wireless Transmission range up to 600 meters
  • Long battery life

 

Request a Quote

Request a CAD File

Discussing WTSTL and WTSSHK

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • WTS Brochure
  • Manual

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard product has metric capacities and dimensions. U.S. capacities available upon special request and at an additional cost.

WTSTL Wireless Tension Link Load Cell Stainless Steel is great for lifting applications where short or long distances are involved. This product can transmit wirelessly up to 600 meters in distance (clear line of sight) to a handheld display or USB base station. Model WTSTL is available in capacities ranging from 11K lbf to 220K lbf (5 to 100 metric tons). Custom versions and larger capacities are available upon request.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.