ITL Tension Link Load Cell

Tension Link-Type

  • Range: 11K to 220.4K lbf (5 to 100 metric tons)
  • Stainless steel construction (17-4PH)
  • IP66 Environmental Protection (IP67 available)

 

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Manual
  • ITL 5mt STP File
  • ITL 10mt STP File
  • ITL 20mt STP File
  • ITL 25mt STP File
  • ITL 30mt STP File
  • ITL 40mt STP File
  • ITL 50mt STP File
  • ITL 100mt STP File

Specifications


* US dimensions and capacities provided for conversion only. Standard product will be sold in MT and Metric dimensions.

Dimensions


* US dimensions and capacities provided for conversion only. Standard product will be sold in MT and Metric dimensions.

Model ITL Tension Link Load Cell is great for lifting applications where short or long distances are involved. This product can be amplified with 5VDC, 10VDC or 4-20mA Outputs. It can also be made to meet ATEX requirements. Model ITL is available in capacities ranging from 11K lbf to 220K lbf (5 to 100 metric tons). Custom versions and larger capacities are available upon request.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.