WTSLTL Lightweight Wireless Tension Link

Lightweight Wireless Tension Link

  • Ranges from 1 to 300 MT (2.2K to 661K lbf)
  • Lightweight aluminum construction
  • High accuracy
  • Environmentally sealed to IP67
  • License Free 2.4GHz radio
  • Internal antenna
  • 1200 hours battery life using standard AA batteries
  • Can be supplied with various bespoke telemetry and/or software packages

 

Request a Quote

Request a CAD File

Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.

Order Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Brochure
  • WTSLTL Instruction Manual
  • WTSLTL 2T STP File
  • WTSLTL 6T STP File
  • WTSLTL 12T STP File
  • WTSLTL 25T STP File
  • WTSLTL 35T STP File
  • WTSLTL 55T STP File
  • WTSLTL 75T STP File
  • WTSLTL 100T STP File
  • WTSLTL 150T STP File
  • WTSLTL 250T STP File

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

The WTSLTL series have been designed for lifting and weighing in rugged or harsh environments. Being manufactured from high tensile aluminum to minimize weight also makes them ideal for mobile use (brushed steel holes provide added wear protection from shackles and other applications).
The WTSLTL tension link range is simple to install and are matched to standard shackle sizes. They can be supplied complete with a battery powered handheld indicator, which will display the load in MT or lbf (other measurement units are available on request). The handheld indicator is very easy to operate, with just three buttons. One turns the unit
On/Off, one toggles between Gross/Net, and the third allows you to switch units from MT or lbf and vice versa.
The WTSLTL can be supplied as a simple load link or as part of a more complex wireless telemetry system. Please contact our application engineers to discuss any specific requirements you may have.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.