WMC Rod End Load Cell

Industrial Grade Rod End-Type

  • Environmentally sealed
  • Stainless steel construction
  • Low deflection
  • Tension and compression

 

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet

Interface Model WMC Rod End Load Cell is excellent for industrial applications because of its stainless steel, welded, environmentally protected construction. This product is available in capacities ranging from 15K to 200K lbf (66.7kN to 889.6 kN).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.