WMC Sealed Stainless Steel Miniature Load Cell
5 lbf to 500 lbf
22 N to 2200 N
Used in industrial applications because of its stainless steel, sealed, environmentally protected construction.Interface Model WMC Stainless Steel Miniature Load Cell is excellent for industrial applications because of its stainless steel, sealed, environmentally protected construction.