SMTM Micro S-Type Load Cell

Overload Protected Micro S-Type

QuickShip48 Product
  • Capacity 5, 25, 50 lbf (20, 100, 200N)
  • Can be used in tension and compression
  • Micro sized 3/4” x 3/4” x 1/4”
  • Excellent temperature compensation (0.005%/°F Temp Effect on Output)
  • Overload protected

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.

Order Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • SMTM 5-50lbf STP File
  • SMTM Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model SMTM is the miniature overload protected S-type load cell and great to use where size is a constraint. This product is available in capacities ranging from 5 to 50 lbf (20 to 200 N).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.