SMT Overload Protected S-Type Load Cell

Overload Protected S-Type

  • Proprietary Interface temperature compensated strain gages
  • Overload protected in both tension and compression
  • Safe overload to 10X capacity
  • High performance
  • Low creep
  • 1 to 450 lbf

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.

Order Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Installation Manual
  • SMT1 1.1-56lbf STP File
  • SMT1 5-250NSTP File
  • SMT2 112-450lbf STP File
  • SMT2 500-2KN STP File
  • SMT1 Drawing
  • SMT2 Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model SMT is ideal for low capacity applications where loads cells are often inadvertently overloaded. The SMT has internal mechanical stops which prevents overloads for up to 10 times the rated capacity.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.