MB Miniature Beam Load Cell
Low Capacity Miniature Beam
- Proprietary Interface temperature compensated strain gages
- Performance to 0.03%
- Low height – 1 inch max
- Eccentric load compensated
- ±0.0008% /˚F – max temperature effect on output
- Low deflection
Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.
Order NowSpecifications
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
Dimensions
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
Model MB is a miniature beam load cell used in medical test machine and a variety of low capacity applications. Performance on this product is +/- 0.03% FS and available capacities are 5 to 250 lbf (22.2 N to 1.11 kN).
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.