LW General Purpose Load Washer Load Cell

Stainless Steel Thru-hole

  • Wide selection of OD, ID, and height (a low as 0.25″) in various combinations
  • Stainless steel construction

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Installation Manual
  • LW 25k-50k lbf Drawing
  • LW 100-5k lbf Drawing
  • LW 5k-100k lbf Drawing

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Model LW is a stainless steel load washer or through hole load cell typically used for measuring tension on fasteners. This product is available in capacities ranging from 5 lbf to 100K lbf (22.2N to 444.82 kN).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.