WSSCLC-MOUNT Weighing Assembly
220 lbf to 440.9K lbf
100 kg to 200 MT
The WSSCLC-MOUNT is a complete weighing assembly for use with the WSSCLC range of load cells (see separate data sheet). The weighing assembly facilitates easy mounting for the engineer on site, and incorporates a number of key features that allows the best installed accuracy to be achieved. These include an anti-lift off mechanism, compensation for thermal expansion and for off-axis loading.