SSLP Stainless Steel Low Profile Universal Load Cell
562 lbf to 1124K lbf
2.5 kN to 5000 kN
The SSLP series of load cells are based on the conventional low profile or pancake load cell principle. The internal construction is a diaphragm design, offering a lower cost solution to conventional shear web designs, while still offering high natural frequency, low deflection and excellent resistance to side and torsion forces. The SSLP is constructed from stainless steel to give excellent corrosion protection.