1601 Gold Standard® Calibration Compression-Only LowProfile® Load Cell

Compression Only Calibration Grade

  • GoldStandard® compression grade load cell
  • 0.01% creep
  • High output – to 4 mV/V
  • High precision base installed
  • ±0.0008% /˚F – max temperature effect on output
  • Low deflection
  • Barometric compensation
  • Factory installed calibration adapter
  • 3 run NIST traceable ASTM E74 calibration
  • 4% lower load limit per ASTM E74

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • 1611 1K-10Klbf STP File
  • 1611 4.5K-45KN STP File
  • 1621 25K-50Klbf STP File
  • 1621 110K-225KN STP File
  • 1633 100Klbf STP File
  • 1633 450KN STP File
  • 1611 Drawing
  • 1621 Drawing
  • 1633 Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model 1601 Gold Standard® low profile load cell is designed for calibrating other load cells where the best possible load cell is required. It has a 4% lower load limit per ASTM E74 and is a step above the 1100. Model 1601 is compression-only.

Options Available for 2nd, 3rd Bridge and Overload Protection.

Models 1611, 1621, and 1633 are available.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.