LWCF Clamping Force Load Cell
3.37K lbf to 33.7K lbf
15 kN to 1500 kN
LWCF Clamping Force Load Cell - Bolt Clamping Force - designed specifically to test clamping force for bolt testing. This product is constructed from stainless steel and is available in capacities ranging from 15 kN to 1500 kN (3.4K to 337.2K lbf).