MSC Miniature Column Compression Load Button

High Capacity Button-Type

  • Proprietary Interface temperature compensated strain gages
  • Small compact design
  • Environmentally sealed
  • Stainless steel construction
  • Low Deflection

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • MSC STP File
  • MSC Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

The MSC is a very small compression button-style load cell that has a relatively high capacity. This product is available in 15K, 20K and 30K lbf (65kN, 90kN, 130kN) Capacities.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.