ISD Interface Standard Downhole Load Cell

Standard Downhole

  • Capacities from 8K to 20K lbf
  • High accuracy
  • Maintenance free
  • Pressure compensated up to 20,000 PSI
  • Temperature compensated up to 400°F
  • Compensated to negate the effects of pressure and temperature in the harsh environment downhole
  • Internal pressure compensation eliminates the need for a pressure vessel
  • Replaces a wet load cell which has a short life expectancy and high cost of ownership

 

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet

Model ISD Standard Downhole Load Cell has high performance and is compensated to negate the effects of pressure and temperature of the harsh downhole environment. This product is pressure compensated to 20KSI and temperature compensated to 400 °F which eliminates the need for a pressure vessel. Model ISD replaces a wet load cell which has a short life expectance and a high cost of ownership.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.