1331 Compression Only Load Cell

Eccentric load compensated Compact Design

  • Small footprint – compact design
  • High output – 4 mV/V
  • Proprietary Interface temperature compensated strain gages
  • Integral load button
  • Eccentric load compensated
  • 0.0008%/°F (0.0015%/°C) max temperature effect on output
  • Barometric compensation

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • 1331EGJ 100Klbf STP File
  • 1331 Drawing

Specifications


Metric dimensions and capacities are provided for conversion only. Standard product has U.S. capacities and dimensions. Metric capacities available upon special request and at an additional cost.

Dimensions


Metric dimensions and capacities are provided for conversion only. Standard product has U.S. capacities and dimensions. Metric capacities available upon special request and at an additional cost.

Model 1331 Compression Only LowProfile® Load Cell has a compact design with performance of +/-0.07% or better. This product has a high output of 4mV/V and is eccentric load compensated to ensure the highest accuracy during measurements. Model 1331 is available in 100K lbf (450kN) Capacity.

Options Available for 2nd Bridge and Overload Protection.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.