1201 Compression-Only Standard Precision LowProfile® Load Cell

LowProfile® Eccentric Load Compensated

  • Performance to 0.03%
  • High output – to 4 mV/V
  • Eccentric load compensated
  • ±0.0008% /˚F-Max temperature effect on output
  • Low deflection
  • Shunt calibration
  • Barometric compensation
  • Counter-bored mounting holes

 

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Installation Manual
  • 1211 1K-10Klbf STP File
  • 1211 1K-10Klbf w/base STP File
  • 1211 5K-50KN STP File
  • 1211 5K-50KN w/base STP File
  • 1221 25K-50Klbf STP File
  • 1221 25K-50Klbf w/base STP File
  • 1221 125K-250KN STP File
  • 1221 125K-250KN w/base STP File
  • 1231 100Klbf STP File
  • 1231 100Klbf w/base STP File
  • 1231 450KN STP File
  • 1231 450KN w/base STP File
  • 1241 200KN STP File
  • 1241 200KN w/base STP File
  • 1241 900KN STP File
  • 1241 900KN w/base STP File
  • 1243 300K-400Klbf STP File
  • 1243 300K-400Klbf w/base STP File
  • 1243 1350K-1800KN STP File
  • 1243 1350K-1800KN w/base STP File
  • 1211 Drawing
  • 1221 Drawing
  • 1231 Drawing
  • 1241 Drawing
  • 1243 Drawing

Like all of the LowProfile® models, the 1201 LowProfile® load cell provides “compression only” force measurement. It’s spherical shaped top surface helps provide minimal off-axis loading.

The 1201 LowProfile® is Interface’s most popular load cell designed for static applications. The 1201 has higher output than most competitive load cells and is designed for compression-only applications requiring a load cell compensated for eccentric loads. If you need to measure 1 pound (4.45N) or 400K pounds (1800kN) of force, Interface load cells can do it. The gaged sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards.

Options Available for 2nd, 3rd Bridge and Overload Protection.

Models 1211, 1221, 1231, 1241, and 1243 are available.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.