1101 Compression-Only Ultra Precision LowProfile® Load Cell

Eccentric Load Compensated Stainless Steel

  • Proprietary Interface temperature compensated strain gages
  • Performance to 0.02%
  • Eccentric load compensated
  • High precision base included
  • Low deflection
  • 0.0008%/°F (.0015%/°C) temp. effect on output
  • Barometric compensation
  • Shunt calibration
  • NIST Traceable Compression Calibration

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Installation Manual
  • 1111 1K-10Klbf STP File
  • 1111 5KN-50KN STP File
  • 1121 25K-50Klbf STP File
  • 1121 100KN-250KN STP File

Specifications


Metric dimensions and capacities are provided for conversion only. Standard product has U.S. capacities and dimensions. Metric capacities available upon special request and at an additional cost.

Dimensions


Metric dimensions and capacities are provided for conversion only. Standard product has U.S. capacities and dimensions. Metric capacities available upon special request and at an additional cost.

Model 1101 is selected from the best low profile load cells and has very low non-linearity, hysteresis, eccentric load sensitivity, and temperature sensitivity. If you need to measure up to 50K pounds of force, Interface Inc. Model 1101 load cells can do it. The gaged sensors in every model 1101 load cell are individually inspected and tested, and certified to meet our rigid standards.

Options Available for 2nd, 3rd Bridge and Overload Protection.

Models 1111 and 1121 are available.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.