SSMH Sealed Hazardous Environment Intrinsically Safe S-Type Load Cell

Intrinsically Safe S-Type

  • Tension and compression
  • Environmentally sealed IP65
  • Certified for use in hazardous locations when installed per supplied instructions
  • High temperature rated, up to 290°F (143°C)
  • 15 ft (5 m) cable

ATEX  CE

For more information about this product, acquire a product datasheet, or a CAD file please contact an Application Engineer.

Contact An Application Engineer

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Dimensions


Metric dimensions and capacities are provided for conversion only. Standard product has U.S. capacities and dimensions. Metric capacities available upon special request and at an additional cost.

Model SSMH S-type load cell provides a suitable force measurement sensor for applications in coal mining and transfer and other heavy industries where explosive dusts and environment conditions are potentially explosion-hazard rated. SSMH capacities available that provide intrinsically safe certification.

The SSMH intrinsically safe load cells are suitable for use in hazardous areas where the introduction of potential ignition sources in not acceptable.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.