ULC Ultra Low Capacity Load Cell

Overload Protected Low Capacity

QuickShip48 Product
  • Capacities from 0.1 N to 2 N (0.02 lbf to 0.45 lbf)
  • Proprietary Interface temperature compensated strain gages
  • Highest performance low capacity load cell in the world
  • Overload protected
  • Safe side load overload to 5X capacity
  • Low extraneous load sensitivity
  • Low temperature effect on zero (0.002%/°F)
  • Tension and Compression
  • 5 ft integral cable included

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.

Order Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • ULC STP File
  • ULC Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model ULC is the world’s most accurate ultra-low capacity load cell measuring loads from 0.1 to 2 N (10.2 grams to 500 gmf).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.