WMC Sealed High Capacity Stainless Steel Miniature Load Cell
1K lbf to 10K lbf
5 kN to 45 kN
Interface Model WMC Sealed Stainless Steel Miniature Load Cell is excellent for industrial applications because of its environmentally protected construction.