MB Miniature Beam Load Cell
5 lbf to 250 lbf
0.02 kN to 1.25 kN
MB Miniature Beam Load Cell Low Capacity is used in all types of test machines and components. Performance on this product is +/- 0.03% FS and available capacities are 5 to 250 lbf (22.2 N to 1.11 kN).