WMCFP Overload Protected Sealed Stainless Steel Miniature Load Cell with Female Threads

Overload Protected Environmentally Sealed

QuickShip48 Product
  • Capacities from 500 to 1000 gmf (1.1 to 2.2 lbf)
  • Proprietary Interface temperature compensated strain gages
  • Tension and compression
  • Small size
  • Environmentally sealed
  • Overload protected to 8x capacity
  • Female threads both ends

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • WMCFP STP File
  • WMCFP Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Interface Model WMCFP Stainless Steel Miniature Load Cell is excellent for industrial applications because of its stainless steel, sealed, environmentally protected construction. This product has overload protection which is an excellent safeguard in rugged applications. This product is available in capacities ranging from 500 to 1000 gmf (1.1 to 2.2 lbf).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.