SML Low Height S-type Load Cell

S-type Low Height

QuickShip48 Product
  • Proprietary Interface temperature compensated strain gages
  • From 3/4″ high
  • Performance to 0.05%
  • Low extraneous load sensitivity
  • Tension only

Order QuickShip48™ Now

Request a Quote

Request a CAD File

Clicking "Order Now" below will take you to our new Quickship 48 site so you can place your order.

Order Now

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • SML 5-10lbf STP File
  • SML 22-45N STP File
  • SML 25-100lbf STP File
  • SML 110-450N STP File
  • SML 200-1Klbf STP File
  • SML 900-4.5KN STP File
  • SML 2Klbf STP File
  • SML 9KN STP File
  • SML 5-10 lbf Drawing
  • SML 25-100 lbf Drawing
  • SML 200-1K lbf Drawing
  • SML 2K lbf / 9K N Drawing
  • SML 22-45N Drawing
  • SML 110-450N Drawing
  • SML 900-4.5KN Drawing

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model SML is a low height load cell with good performance. This product is available in capacities ranging from 5 to 2000 lbf (22 N to 9 kN).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.