SPI High Capacity Platform Scale Load Cell

Single Point Platform-Type

  • SPI is designed to be used as a scale and is compensated for off center loads.
  • Proprietary Interface temperature compensated strain gages
  • 0.01% nonrepeatability
  • Safe overload to 200% capacity
  • 0.0008%/°F temp. effect on output

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Installation Manual
  • SPI 100lbf STP File
  • SPI 25-50 lbf Drawing
  • SPI 100-150 lbf Drawing

Specifications


Metric dimensions and capacities are provided for conversion only. Standard product has U.S. capacities and dimensions. Metric capacities available upon special request and at an additional cost.

Dimensions


Metric dimensions and capacities are provided for conversion only. Standard product has U.S. capacities and dimensions. Metric capacities available upon special request and at an additional cost.

Model SPI is designed to be a high precision platform load cell. This product is compensated for off center loading and available in capacities ranging from 25 to 150 lbf (111.2 to 667.2 N).

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.