Specifications
Specifications
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
Dimensions
Dimensions
International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.
Connector Pin Diagram
| CABLE CONNECTION |
| COLOR | FUNCTION |
| RED | + EXCITATION |
| GREEN | + SIGNAL |
| WHITE | - SIGNAL |
| BLACK | - EXCITATION |
| SHIELD | N/C |
| COMPRESSION UPSCALE |
| LOAD CELL INTERGRAL CABLES |
| CABLE TYPE | WIRE SIZE | NUMBER OF WIRES | SHEILD | CABLE LENGTH | DESCRIPTION |
| C | 28 AWG | 4 | BRAID | 5 FT (1.5 M) | TOUGH, CLEAR PVC JACKET |
For more information visit Electrical Wiring Diagrams