WTS-WSS Wireless Wind Speed Transmitter Module

Wireless Wind Speed Transmitter Module

  • Low power mode providing exceptional battery life in excess of 12 months
  • Constantly monitors average wind speed
  • Measures gusts at user defined periods
  • Quick and simple installation
  • Wireless range up to 800 m (2,625 ft)
  • Supplied pre-calibrated
  • Simple configuration via WTS Toolkit software
  • Improved flexible design
  • Variable sampling
  • Variety of different output units available
  • Can be linked to a variety of the WTS peripherals
  • Free visualization software also available

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • WTS User's Manual
  • WTS Brochure
  • Wireless Modular System
  • Data Sheet

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

The wireless wind speed transmitter module (WTS-WSS) provides high accuracy measurement and offers a quick and effective solution for monitoring wind speeds in a wide variety of applications and industries.

The WTS-WSS uses a low power mode between transmissions to maximize battery life in the field whilst offering class leading wireless coverage range of up to 800 m (2,625 ft).

The Anemometer features a high quality 3-cup rotor in a rugged enclosure, providing rolling average wind speeds between 5 mph to 125 mph. It will also measure gusts at user defined periods of 1, 3, 5, or 10 sec. Wind speed measurement is available in m/s, fps, mph, km/h, or kn.

The device is powered either from internal batteries or an external supply. For applications which require high sampling rates for long periods, Interface’s power pack (WTS-PP1) and solar panel (WTS-SP1) offer an ideal solution.

Forming part of the WTS modular telemetry system, the data transmitted by the WTS-WSS can be received by multiple WTS receivers that include displays, handheld readers, analogue outputs, relay modules and computer interfaces.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.