WTS-ANTA / ANTB / ANTC / ANTD / ANTE Telemetry Antenna Options

Telemetry Antenna

  • 4 different versions (PCB, fixed, variable, puck)
  • Offers flexibility to OEM installers
  • Surface & bulkhead options

 

Request a Quote

Request a CAD File

Request a Quote

Request a CAD File

Product Downloads

  • WTS User's Manual
  • WTS Brochure
  • Wireless Modular System
  • Data Sheet

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions - WTS-ANTA


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions - WTS-ANTB


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions - WTS-ANTC


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions - WTS-ANTD & WTS-ANTE


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

The WTS Telemetry Antenna WTS-ANTA, WTS-ANTB and WTS-ANTC can be integrated with any of the WTS modules which are factory fitted with UFL antenna connectors (such as the external antenna options of the acquisition modules e.g. WTS-AM-1, WTS-AM-2, WTS-AM-3). Options also exist for antennas to be fitted to other modules within the WTS range.

The WTS-ANTA is a PCB antenna designed to be fitted inside a plastic enclosure. Cable length 100 mm (4 in) UFL-UFL.

The WTS-ANTB is a whip antenna with a fixed 90 degree elbow designed for mounting externally. Cable length 100 mm (4 in) UFL – Reversed SMA. IP67 rated.

The WTS-ANTC is a whip antenna with a variable angled elbow for mounting externally. Cable length 100 mm (4 in) UFL – Reversed SMA. IP67 rated.

The WTS-ANTD is a ‘puck’ antenna designed for mounting externally. It is suitable for applications requiring a low physical profile and high gain. Fitted with a 0.6 m (2 ft)cable, RPSMA connector and supplied with a 100 mm (4 in) RPSMA to UFL adaptor cable. IP69K rated.

The WTS-ANTE is a ‘puck’ antenna designed for mounting externally. It is suitable for applications requiring a low physical profile and high gain. Fitted with a 100 mm (4 in) cable and UFL connector with an environmental rating of IP69K.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.