WTS-BS-6 Wireless Telemetry Dongle Base Station
Wireless Telemetry Dongle Base Station
- Compact & Portable: Provides a small, portable solution with no cables making it ideal for laptops and tablets
- Quick Setup: Simple USB “Plug and Measure” device connects directly to a PC
- Fast Configuration: Allowing quick configuration via the WTS Toolkit software
- 500 m Wireless Range: Provides a line of sight range of up to 500 m (1640 ft)
- Portable Logging: Fast portable logging is available via the WTSLOG100 logging and visualization software
The WTS wireless telemetry dongle base station (WTS-BS-6) is the smallest in our base station range and offers line of sight range of up to 500 m (1,640 ft) for all wireless telemetry modules.
It draws power from the USB bus and therefore no further components are required to configure and control remote devices from a PC.
This plug and play USB base station provides a portable solution, with no cables, making it ideal for laptops, tablets that run a full version of Windows.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.