WTS-BS-5 Wireless Analog Output Receiver Module
Wireless Analog Output Receiver Module
- Provide analog output for WTS acquisition modules
- One to one transmission up to 2000 updates per second (dependent on acquisition module)
- Industrial & desktop versions available
Specifications
U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.
The WTS-BS-5 Wireless Analog Output Receiver converts data from a WTS wireless transmitter module into an analogue output and forms part of the WTS modular telemetry system. Data from any of the WTS range of transmitters can be used.
The data sent by transmitter modules can be utilized by multiple receivers such as displays, handheld readers, analog outputs, relay modules and computer interfaces. Receivers support common industrial power supplies and are available in robust IP rated enclosures with internal antennas optimized to give outstanding coverage.
The WTS-BS-5 offers, as standard, a user choice of analog outputs; 0-10 V, 4-20 mA, 0-20 mA, ±10 V, ±5 V. A choice of a desktop enclosure or an IP67 sealed enclosure allows selection of a module to suit your individual application. The WTS Toolkit offers a fast and simple way to configure the analog output scaled from any engineering unit input.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.