WTS-AM-1F Wireless Strain Bridge Transmitter Module for Fast Measurements

Wireless Strain Bridge Transmitter Module for Fast Measurements

  • Ultra-fast update rate of 2000 per second
  • Wireless range up to 800 m (2,625 ft)
  • Low power mode for long battery life
  • Free Visualization software

 

Request a Quote

Request a CAD File

  • WTS User's Manual
  • Wireless Modular System
  • Data Sheet
  • Acquisition Modules

Options

WTS-AM-1F-D
Wireless strain bridge fast transmitter module in IP67
enclosure supporting two D batteries or external power
supply

WTS-AM-1F
Wireless strain bridge fast transmitter module in IP67
enclosure for two AA batteries

WTS-AM-4F
Wireless strain bridge fast transmitter module in miniature
IP50 enclosure

The WTS-AM-1F transmitter connects to strain bridge transducers such as load cells, torque sensors, strain gauges and pressure modules and forms part of the WTS modular telemetry system. The data transmitted by the WTS-AM-1F can be received by multiple WTS receivers that include handheld readers, analog outputs and computer interfaces.

WTS transmitters have been designed for battery operation and support an ultra low-power sleep mode whilst offering class leading wireless coverage and range. A choice of enclosures enabling battery connection, field connectivity and environmental sealing up to IP67 ensure these modules provide a flexible solution to your wireless sensor requirements.

The WTS-AM-1F is a 2000 samples per second (fixed) version of the WTS-SA for high speed monitoring. WTS-AM-1F provides 5 V excitation to drive transducer loads down to 85 ohms. This transmitter is highly accurate, low noise and outputs in nV/V giving quality measurements from a wide range of strain bridge transducers.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.