WTS-RDC Wireless Remote Data Collection

Wireless Remote Data Collection

  • Ideal for remote applications
  • Wireless input range of up to 800 m (2,625 ft)
  • Output data to anywhere in the world
  • Collect data from up to 200 sensors
  • Re-configure settings remotely using SMS
  • Alert functionality
  • Free software

Request a Quote

Request a CAD File

Product Downloads

  • Wireless Modular System
  • WTS Brochure
  • Data Sheet

Options

WTS-RDC-1
Wireless remote data collection – 1 transmitter

WTS-RDC-2
Wireless remote data collection – 2 transmitters

WTS 4-RDC-5
Wireless remote data collection – 5 transmitters

WTS-RDC-10
Wireless remote data collection – 10 transmitters

WTS-RDC-200
Wireless remote data collection – 200 transmitters

The WTS-RDC uses a Quad Band GPRS modem to log and report data to multiple destinations including web services, email addresses and mobile phones, allowing for worldwide access to data.

WTS transmitter values are also compared to user defined limits which can trigger alert messages allowing real time monitoring of an entire system.

Data can be collected and delivered at predefined intervals in the form of a CSV file or customized data can be delivered to a wide range of cloud data collection and analysis services. SMS messages and email can also be sent as triggered alerts or at intervals.

Low power modes allow the WTS-RDC to operate from external battery packs or from solar panel systems.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.