VSC Vehicle Signal Conditioner

Vehicle Compatible

  • High accuracy precision bi-polar differential amplifier
  • +/-5VDC Output
  • Accepts inputs from 1mV/V to 4.5 mV/V
  • 50 Hz bandwidth
  • Internal shunt calibration resistor
  • Compact size

Order QuickShip48™ Now

Request a Quote

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Set Up and Scaling Guide

Model VSC is powered by 9-36V supply and provides ±5V output, high accuracy precision in a small IP67 enclosure. This product features 0.005 Nonlinearity.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.