VSC Vehicle Signal Conditioner

Vehicle Compatible

  • High accuracy precision bi-polar differential amplifier
  • +/-5VDC Output
  • Accepts inputs from 1mV/V to 4.5 mV/V
  • 50 Hz bandwidth
  • Internal shunt calibration resistor
  • Compact size

Order QuickShip48™ Now

Request a Quote

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Set Up and Scaling Guide

Specifications


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions


International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model VSC is powered by 9-36V supply and provides ±5V output, high accuracy precision in a small IP67 enclosure. This product features 0.005 Nonlinearity.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.