Strain Gauge Input Ranges | 100 Ω to 10,000 Ω bridges at 10 VDC, Up to four 350 Ω bridges at 10 VDC, Minimum: 0 to 5 mV range 0.5 mV/V sensitivity, Maximum: 0 to 400 mV range 40 mV/V sensitivity, Millivolt output range is determined by the sensor sensitivity (mV/V) and the excitation voltage: mV/V sensitivity X excitation voltage = total mV range |
Input Impedance | 200 kΩ typical |
Common Mode Rejection | 100 dB minimum |
Calibration Resistor Options | M01 option: Switch with calibration resistor inside module, Specify resistor value, M02 option: Switch for external (load cell) calibration resistor |
Excitation Voltage | Switch Selectable: 0-10 VDC in 1 V increments, Maximum Output: 10 VDC maximum at 120 mA, Drive Capability: Up to four 350 Ω bridges at 10 VDC, Fine Adjustment: ±5% via multi-turn potentiometer, Stability: ±0.01% per °C |
Sense Lead Compensation | Better than ±0.01% per 1 Ω change in lead wire resistance, Maximum lead wire resistance: 10 Ω with 350 Ω at 10 VDC |
LoopTracker | Variable brightness LEDs for input/output loop level and status |
DC Output Ranges | Voltage (10 mA max.): 0-1 VDC to 0-10 VDC, Bipolar Voltage (±10 mA max.): ±5 VDC or ±10 VDC, Current: 0-2 mADC to 0-20 mADC, Compliance, drive at 20 mA: 20 V, 1000 Ω drive, Current output can be selectively wired for sink or source |
Output Calibration | Multi-turn zero and span potentiometers, ±15% of span adjustment range typical, Zero offset switch: ±100% of span in 15% increments |
Output Test | Sets output to test level when pressed, Adjustable 0-100% of span, Not available with M01 or M02 options |
Output Ripple and Noise | Less than 10 mVRMS ripple and noise |
Linearity | Better than ±0.1% of span |
Ambient Temperature Range and Stability | –10°C to +60°C operating ambient, Better than ±0.02% of span per °C stability |
Response Time | 70 milliseconds typical (14.2 Hz), DF option: 10 millisecond response time typical (100 Hz), Contact factory for custom response times |
Isolation | 1200 VRMS min., Full isolation: power to input, power to output, input to output |
Housing and Connectors | IP 40, requires installation in panel or enclosure, For use in Pollution Degree 2 Environment, Mount vertically to a 35 mm DIN rail, Four 4-terminal removable connectors, 14 AWG max wire size |
Dimensions | 0.89" W x 4.62" H x 4.81" D (22.5 mm W x 117 mm H x 122 mm D) *Height includes connectors |
Power | Standard: 85-265 VAC, 50/60 Hz or 60-300 VDC, D option: 9-30 VDC (either polarity) or 10-32 VAC, Power: 2 to 5 Watts depending on number of load cells |