CSC and LCSC-OEM Inline Signal Conditioners

Inline Signal Conditioner

  • IP67 stainless steel enclosure (CSC Only)
  • CE approved (CSC Only)
  • Zero and span adjustments
  • 1 kHz bandwidth

Request a Quote

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Manual

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Model CSC and LCSC signal conditioners have a wide variety of signal conditioning options come installed and calibrated to your choice of load cell and cabling. Call our applications engineers for consultation to ensure the configuration meets your application needs.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.