SI-USB Universal Serial Bus Dual Channel PC Interface Module

Dual Channel PC Interface Module

  • Easy USB connection to computer from Load and Torque Transducers
  • Transducer data logged into MS Excel compatible CSV file format
  • Up to 5000 Sample/Second
  • Graphing and Logging software included
  • 16-bit resolution
  • Shunt Cal trigger via software
  • Works with mV/V, ±5V DC and 4-20mA output transducers
  • Environmentally sealed to IP67(SI-USB IP40)

✔ SI-USB Operational Video

Request a Quote

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Manual
  • Quick Start Guide
  • Quick Start Guide
  • Software
  • Driver
  • Driver Installation Help Guide
  • VS3 Manual

Specifications


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Dimensions


U.S. dimensions and capacities are provided for conversion only. Standard products have International System of Units (SI) capacities and dimensions.

Model SI-USB makes any Load Cell USB Compatible. This product provides an easy interface for collecting data from an Interface transducer directly into your computer. The second channel can be used to collect and synchronize data from a second device. Included software works well for convenient testing and monitoring applications benefiting from immediate evaluation or collection for later research.

System includes one output module and software. No sensor included.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.