LCT-1 Load Cell Trouble Shooting Instrument

Load Cell Test Instrument

  • Continuous signal readout provides checking of linearity and repeatability
  • User friendly: fully test the load cell without intervention
  • Alphanumeric display: 16 x 2 lines
  • Rugged ABS enclosure with rubberized over case for drop protection
  • Industrial 8-pin screw connector
  • Size: 150 mm x 80 mm x 28 mm
  • Weight: 250 g

 

Request a Quote

Request a Quote

Request a CAD File

Product Downloads

  • Data Sheet
  • Manual
  • LCT-1 User's Guide

Specifications

International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Dimensions

International System of Units (SI) dimensions and capacities are provided for conversion only. Standard products have U.S. capacities and dimensions. SI capacities available upon special request and at an additional cost.

Model LCT-1 Ultimate is a hand-held device that is specifically designed to fully troubleshoot strain-gage based load cells. It provides several tests that indicate bridge resistance and integrity, overload, and insulation resistance – which can indicate moisture or chemical contamination into the load cell.

See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.