DCA Vehicle Signal Conditioner
Vehicle Compatible

- 10-28 VDC Power (2.5W)
- User Selectable analog output + 10V, +5V or 4-20mA
- Small size
- NEMA 4X enclosure
- DE to 100Hz
- Ideal for battery powered applications including in-vehicle.
Model DCA is powered by 10-28V supply and user selectable ±10V, ±5V or 4-20mA output in a small NEMA 4X sealed ABS enclosure. This product features 100Hz bandwidth.
See datasheet for available models, additional capacities, connectors, options, and accessories.
Can’t view product drawings? For a free downloadable CAD viewer, click here.